??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
CONTRINEX
Description
YBES-30x4-XXXX-P012 - Safety
Bill of material
YBES-30S4-1290-P012
Part number
Part reference
Product type
Light curtain
Safety level
Cat. 4, PL e, SIL 3
Housing size
26 x 26 mm
Resolution
30 mm
Protective height
mm
Total height
mm
Operating range
0.25…10 m
Polarity
PNP
Response time
ms
Supply voltage
24 VDC ± 20 % V
Temperature range
0...+55 °C
Enclosure rating
IP 65
Sender wavelength
IR 850 nm
Beam gap
20 mm
Product type + Safety level
Light curtain, Cat. 4, PL e, SIL 3
Weight
g
Custom tariff number
85371095
REACH
YES
ROHS
YES
Previews
3D
2D
Download CAD models