YBC22-m6-m6-D20-P20-L20-B3-E5-R20
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybc21_31.prj},{NB=YBC22-m6-m6-D20-P20-L20-B3-E5-R20},{DPOOL=20},{MPOOL=8.0},{V=12},{V1=2},{DD=19.0},{MM=1.35},{P1=2},{CODE=YBC22},{TYPE=A-C},{MAT=SKS3},{HRD=Quenching hardness58-61HRC 850HV-},{SUR=Hard Chromium Plating + Polishing, Plating Thickness 3~5µm},{D=20},{DTOLPOOL='m6','p6','g6','h7'},{PPOOL=[20.00:32.00/0.01]},{PPOOL10=[22.01:32.00/0.01]},{PPOOL1='m6','p6','g6','h7'},{LTOL=+0.5/0},{LPOOL=[20:42/1]},{BTOL=+0.5/0},{BPOOL=[3:20/0.5]},{ETOL=+0.5/0},{M=M8},{DV1TOL=-0.01/-0.03},{PDF=Single click to PDF},{EPOOL1=[1.0:2.0/0.5]},{EPOOL2=[2.5:4.0/0.5]},{EPOOL3=[4.5:7.0/0.5]},{EPOOL4=[5.0:10.0/0.5]},{DTOL=m6},{PTOL=m6},{P=20},{L=20},{B=3},{E=5.0},{R=20},{ZZRC=N/A},{ZZDB=N/A},{ZZDC=N/A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 56
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBC21_31 - Large head tapered positioning pin ??¨¨ Tolerance selection ??¨¨ Female thread type
Bill of material
YBC22-m6-m6-D20-P20-L20-B3-E5-R20
Code
YBC22
YBC22
Types of
Tolerance selection ??¨¨ internal thread type
Material
SKS3
SKS3
hardness
Quenching hardness of 58 ~ 61HRC, coating hardness 850HV ~
Quenching hardness of 58 ~ 61HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating + Polishing, Plating Thickness 3~5µm
Hard Chromium Plating + Polishing, Plating Thickness 3~5µm
D tolerance
m6
p6
g6
h7
m6
p6
g6
h7
P tolerance
m6
p6
g6
h7
m6
p6
g6
h7
D
20
20
mm
D tolerance
+0.021/+0.008
+0.021/+0.008
mm
Minimum unit 0.01
mm
값 입력 P
Minimum unit 0.01
mm
cm
inch
ft
확인
P tolerance
+0.021/+0.008
+0.021/+0.008
mm
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
L tolerance
+0.5/0
mm
Minimum unit 0.5
mm
값 입력 B
Minimum unit 0.5
mm
cm
inch
ft
확인
B tolerance
+0.5/0
mm
Minimum unit 0.5
mm
값 입력 E
Minimum unit 0.5
mm
cm
inch
ft
확인
E tolerance
+0.5/0
mm
R
20.000
25.000
30.000
20.000
25.000
30.000
mm
M
M8
M8
V
12
12
mm
Change the neck undercut to R0.5
N/A (no processing)
RC (change the neck undercut is R0.5)
N/A (no processing)
RC (change the neck undercut is R0.5)
Increase the guide
N/A (no processing)
DB (adding a guide)
N/A (no processing)
DB (adding a guide)
Increase the exhaust slot
N/A (no processing)
DC (increase venting groove)
N/A (no processing)
DC (increase venting groove)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성