??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
CONTRINEX
Description
YBB-30X2-XXXX-G012-EN - Safety
Bill of material
YBB-30R2-0900-G012
Part number
Part reference
Product type
Light curtain
Safety level
Cat. 2, PL c, Type 2
Housing size
42 x 48 mm
Resolution
30 mm
Protective height
mm
Total height
mm
Operating range
0.25...12 m
Polarity
PNP
Response time
ms
Supply voltage
24 VDC ± 20 % V
Temperature range
0...+50 °C
Enclosure rating
IP 65, IP 67
Sender wavelength
IR 850 nm
Beam gap
16 mm
Product type + Safety level
Light curtain, Cat. 2, PL c, Type 2
Weight
g
Custom tariff number
85371095
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models