??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YAWG - Stretching spring/Long arm semi circular single hook/Medium to heavy duty type
Bill of material
YAWG-D3-L20
Code
YAWG
Types of
Medium to heavy duty type
Types of
Long arm semi circular single hook
Types of
Standard type
National standard material
spring steel
Equivalent material
SWP-A
surface preparation
Blackening
Hook relative angle
180°
D
L
d
0.45 mm
Maximum displacement Fmax
2.2
Maximum load N
6.47
Initial tension
1.57 N
Spring constant
2.26 N/mm
Website link
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели