Y8-M10-A30
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf7_y6_y8_y9_y19.prj},{NB=Y8-M10-A30},{PN=Y8-M10-A30},{DESC=Cheese Head Screw},{CN=Master Inch/Metric Catalog},{CP=F7},{MAT=Stainless Steel DIN 1.4300},{TS=M 10 X 1.5},{NDM=10.0000},{KDM=8.3760},{A=30.0},{D=16.0},{H=6.0},{J=2.5},{T=2.7},{S=MIN},{TYP=2},{PSTOL=0.0100},{ZZ=1.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 262
HELP_VARIABLE
Company
WMBerg
Description
Y6-M, Y8-M, Y9-M & Y19-M - Machine Screws - Stainless Steel DIN 1.4300
Bill of material
Y8-M10-A30
Product No.
Y8-M10-A30
Y8-M10-A30
Description
Cheese Head Screw
Cheese Head Screw
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4300
Stainless Steel DIN 1.4300
Thread Size
M 10 X 1.5
M 10 X 1.5
Screw Length
30.0
30.0
mm
Diameter
16.0
16.0
mm
Height
6.0
6.0
mm
Width
2.5
2.5
mm
Height
2.7
2.7
mm
Thickness
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型