??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-004 Non-standard Vacuum modular belt - 900 Series
Bill of material
900 Series Y-004 Non-standard Vacuum modular belt-1-0-1
Model
900 Series Y-004 Non-standard Vacuum modular belt
Series
900 Series
Apply to
Mainly suitable for empty tank conveying system, airstream conveyor and internal drying system.
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt load
POM is 17280N/M
Modular belt color
Brown
Modular belt opening rate
6.7%
Weight(POM)
7.62 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt width
Non-standard modular belt width: W=152.4*N+8.4*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models