??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Nonstandard Flat Top Modular Belt with Rubber Top - 900 Series
Bill of material
900 Series Y-003 Nonstandard Flat Top Modular Belt with Rubber Top-1-0-1
Model
900 Series Y-003 Nonstandard Flat Top Modular Belt with Rubber Top
Series
900 Series
Apply to
Mainly suitable for conveyor belts such as middle section conveying systems of packaging machines , medium-sized and medium-pressure cans, boxes, bottles, etc.
Modular belt material
Polypropylene (PP), + synthetic rubber.
Pin material
Polypropylene(PP)
Modular belt load
PP 8080N/M
Weight(PP)
7.93 kg/m^2
Modular belt color
blue+ black rubber
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
dm
Modular belt width
NonStandard modular belt width: W=152.4*N+8.4*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models