??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Non-standard Flat Top Modular Belt with Flight - 900 Series
Bill of material
900 Series Y-003 Non-standard Flat Top Modular Belt with Flight-1-0-1-25-25
Model
900 Series Y-003 Non-standard Flat Top Modular Belt with Flight
Series
900 Series
Apply to
It is mainly suitable for lifting conveyor belts of packaging machines such as medium-pitch conveying systems, medium-sized and medium-pressure cans, boxes, and bottles.
Pin material
PP
Modular belt material
POM
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
The centre distance between two cleats
Flight height
mm
The distance between belt side and cleat
mm
Введите значение для M
The distance between belt side and cleat
mm
cm
inch
ft
Modular belt width
Non-standard modular belt width: W=152.4*N+8.4*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей