??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Non-standard Flat Top Modular Belt - 900 Series
Bill of material
900 Series Y-003 Non-standard Flat Top Modular Belt-1-0-1
Model
900 Series Y-003 Non-standard Flat Top Modular Belt
Series
900 Series
Apply to
Mainly suitable for conveyor belts of packaging machines such as middle section conveying systems, medium-sized and medium-pressure cans, boxes, bottles, etc.
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt load
POM is 17280N/M
Weight(POM)
7.69 kg/m^2
Modular belt color
White, Brown, Blue
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt width
Non-standard modular belt width: W=152.4*N+8.4*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models