??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Flat Top Modular Belt with Rubber Top - 900 Series
Bill of material
900 Series Y-003 Flat Top Modular Belt with Rubber Top-1-1
Model
900 Series Y-003 Flat Top Modular Belt with Rubber Top
Series
900 Series
Apply to
Mainly suitable for conveyor belts such as middle section conveying systems of packaging machines , medium-sized and medium-pressure cans, boxes, bottles, etc.
Modular belt material
Polypropylene (PP), + synthetic rubber.
Pin material
Polypropylene(PP)
Modular belt load
PP 8080N/M
Weight(PP)
7.93 kg/m^2
Modular belt color
Blue+black rubber
The multiply of standard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=152.4*N
Previews
3D
2D
Descarga de modelos CAD