??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZY01 - Direct head of economical ferrule connector with internal thread
Bill of material
XZY01-D4-1
code
XZY01
Type
Internal thread direct head
material
SUS316
D
Nominal model
R
Rc1/8
A
30.6
B
10
T
13.7
E
3.0
S
14
S1
12
H
23.9
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models