??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZR16_17 - Economical Type,Rotary Joint Straight Connector/Elbow Connector S Type External Thread
Bill of material
XZR16-D4-M5
Code
Type
The main material
Brass+PBT
Thread material
Brass
Pressure cap material
POM
Surface Treatment
Nickel plated
D
Nominal model
R
M5
S
8
A
10.4
B
E1
E2
L※
C
16.0
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models