??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZM02 - Economical all-stainless steel needle valve/Fine and small
Bill of material
XZM02-01
code
XZM02
type
Fine and small
type
Internal thread connection
subject material
SUS316
Handle material
aluminium alloy
Retaining nut material
SUS304
seal up material
PTEE
Nominal model
R
Rc1/8 mm
D
17 mm
L
46 mm
h
10 mm
h
52.5 mm
A
4 mm
S
17 mm
W
φ35 mm
Mounting hole size
14.0 mm
Maximum closing thickness
4 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models