??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZM01 - Economical all-stainless steel needle valve/Fine and small
Bill of material
XZM01-D3
code
XZM01
type
Fine and small
type
Ferrule connection
subject
SUS316
Handle
aluminium alloy
Retaining nut
SUS304
seal up
PTFE
D
mm
L
54.0 mm
h
10 mm
H
52 mm
A
4 mm
W
∅35 mm
S
17 mm
S1
12 mm
Mounting hole size
14.0 mm
Maximum closing thickness
4.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models