??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL37 - Economical speed regulating valve/Thread type at both ends/S type
Bill of material
XZL37-55-2
code
XZL37
type
Thread type at both ends
type
External thread type
subject material
Brass+PBT
Threaded part material
brass
Breakaway ring material
pom
SPE
mm
Valve body type
R
M5 mm
R1
M5 mm
H
18 mm
L1
41 mm
L2
58.2 mm
L3
29.1 mm
L4
29.1 mm
L5
16.5 mm
L6
3.5 mm
A
51 mm
S2
11 mm
S1
11 mm
Effective sectional area Two way valve
2.0 mm^2
Effective sectional area three way valve
1.2 mm^2
weight
23 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models