??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL33 - Economical Governor valve/Pipe type straight head/S Type Press lock
Bill of material
XZL33-D4-100
Code
XZL33
type
Press lock
type
Pipe type straight head
subject material
PBT
Pressure cap part material
POM
D
mm
Valve body specification
P
9.3 mm
X
7.7 mm
Y
10 mm
d
3.3 mm
B
37.6 mm
G
11.8 mm
L
24.1 mm
L
23.0 mm
F
11.0 mm
E
10.1 mm
C
13.5 mm
weight
4.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models