??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL31 - Economical Governor valve/T-joint/S Type Press lock
Bill of material
XZL31-D4-M5-A
Code
XZL31
type
Press lock
type
T-joint
subject material
brass+PBT
Threaded part material
brass
Pressure cap part
POM
surface preparation
plate with nickel
D
mm
Nominal model
mm
Air inlet direction
mm
R
M5 mm
S
9 mm
P
8.2 mm
L1
17.2 mm
L2
21.7 mm
L3
16.9 mm
L4 Unlock
26.5 mm
L4 locking
25.4 mm
A Unlock
23.5 mm
A locking
22.4 mm
C
13.3 mm
weight
5.0 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models