??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA06 - Economical All Stainless Steel Push-In Fitting Male Thread T-Type Tee Fitting
Bill of material
XZA06-D4-M5
code
XZA06
type
Male thread, Tee fitting
The main material
SUS316
sealing material
Viton
D
Nominal model
R
M5
A
3.5
B
18.5
F
23.5
L
37.2
S
12
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models