??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA02 - Economical All Stainless Steel Push-In Fitting Male Thread Elbow Fitting
Bill of material
XZA02-D4-M5
code
XZA02
type
Male thread, elbow type
The main material
SUS316
sealing material
Viton
D
Nominal model
R
M5
A
3.5
B
18.5
F
23.5
C
18.6
E
22.3
S
12
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models