??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA01 - Economical All Stainless Steel Push-In Fitting Male Thread Straight
Bill of material
XZA01-D4-M5
code
XZA01
type
Male thread, straight head
The main material
SUS316
sealing material
Viton
D
Nominal model
R
M5
A
20.5
B
4.0
S
10
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models