??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYTH876-A - Ball Screw Drive
Bill of material
XYTH876-A1-100-50-50-M-C
MODEL
XYTH876
Combination
A - Arm Type
Combination Direction
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
Motor Brand
Delivery Method
Length
690 mm
Length
100 mm
Number Of Spaces
1
Number Of Holes
6
Maximum Speed X
1250 mm/s
Height
630.5 mm
Maximum Speed Y
1000 mm/s
Maximum Speed Z
500 mm/s
Previews
3D
2D
Download CAD models