??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XYSLC - HIGH PRECISION DOVETAIL FEED SCREW -THIN-
Bill of material
XYSLC60
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
Stage
mm
Travel Distance
mm
(L)
mm
E
mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load
24.5 N
Moment Accuracy - Straightness
30 microns
Moment Accuracy - Parallelism
30 microns
Weight
kg
Accessories(4psc.) - Type M-L
SCB4-5
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models