??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
XYSKG - [High Precision] Linear Ball Guide Stages XY-Axis Stages Coarse / Fine Micrometer Head
Bill of material
XYSKG50
Part Number
Material of Main Body
440C Stainless Steel-C
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Ball
440C Stainless Steel-C
Hardness of Ball
58HRC
Material of Spring
304 Stainless Steel-WPB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
Material of Tip Holder
303 Stainless Steel
A
mm
Stage
mm
Travel Distance
Coarse Adjustment +/-6.5, Fine Adjustment 0.2 mm
Minimum Reading of Coarse Fine Micrometer Head
Coarse Adjustment 10, Fine Adjustment 0.5 microns
Horizontal Load Capacity
N
Moment Accuracy - Straightness
microns
Moment Accuracy - Parallelism
microns
Moment Accuracy - Pitching
25 arcsec
Moment Accuracy - Yawing
15 arcsec
Allowable Moment Load - Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Moment Rigidity - Pitching
arcsec/N*cm
Moment Rigidity - Yawing
arcsec/N*cm
Moment Rigidity - Rolling
arcsec/N*cm
Parallelism
microns
Weight
kg
B
mm
E
mm
F
mm
K
mm
G
mm
R
mm
T
mm
T1
mm
Q
mm
L
mm
X
mm
d1
mm
d2
mm
l
mm
Accessories (Type M-L)
Position of Micrometer
Reinforced Clamp
Previews
3D
Dimension
2D
Download CAD models