??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XYSCL - HIGH PRECISION DOVETAIL FEED SCREW -THIN, KNOB EXTENSION-
Bill of material
XYSCL40
Part Number
Material of Body
Aluminum Alloy
Material of Feed Knob
Low Cadmium Brass
Surface Treatment
Black Anodize
No.
Stage
mm
Travel Distance
mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load
N
Moment Accuracy - Straightness
30 microns
Weight
kg
Accessories(4psc.) - Type M-L
SCB4-6
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models