??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XYPPG - Permeation Hole XY-Axis Stages
Bill of material
XYPPG100
Part No.
XYPPG100
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories (Type M-L)
SCB4-14 (4 Pcs.)
No.
100
Stage Face
100x100 mm
Travel Distance
+/-12.5 mm
Minimum Reading
10 microns/Scale
Allowable Load
63.7 {6.5} N{kgf}
Moment Accuracy - Straightness
3 microns
Moment Accuracy - Pitching (arcsec)
25
Moment Accuracy - Yawing (arcsec)
15
Allowable Moment - Pitching
4.6 N*m
Allowable Moment - Yawing
3.9 N*m
Allowable Moment - Rolling
4.6 N*m
Moment Rigidity - Pitching
0.07 arcsec/N*cm
Moment Rigidity - Yawing
0.08 arcsec/N*cm
Moment Rigidity - Rolling
0.10 arcsec/N*cm
Tare
1 kg
Micrometer Position
Previews
3D
Dimension
2D
Download CAD models