??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XYEGCL - HIGH PRECISION DOVETAIL FEED SCREW -CLAMP REINFORCED-
Bill of material
XYEGCL25
Part Number
Material of Main Body
Low Cadmium Brass
Material of Feed Knob
Aluminum
Surface Treatment
Black Fluororesin Treatment
No.
Stage
mm
Travel Distance
mm
Travel per rotation
0.5 mm
Minimum Reading (Vernier Scale Indication)
0.1 mm/Scale
Allowable Load
N
Moment Accuracy - Straightness
30 microns
Allowable Moment Load - Parallelism Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Perpendicularity of Motion
70 microns
Weight
kg
Accessories(4psc.) - Type M-L
Position of Clamp
Previews
3D
Dimension
2D
Download CAD models