??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XYEG - Dovetail XY-Axis Stages - Feed Screw 25, 40, 60, Square
Bill of material
XYEG25
Part No.
Material of Body
Cadmiumless Brass
Material of Feed Knob
Aluminum
Surface Treatment
Black Fluororesin Treatment
Accessories
Hexagon Socket Head Cap Screw (4 Pcs.)
Material of Accessories
Stainless Steel
No.
Stage
mm
Distance
mm
1 Rotation of Handle
0.5 mm
Minimum Readout (Vernier Scale)
0.1 mm/Scale
Withstand Load
N{kgf}
Distance Accuracy - Straightness
30 µm
Weight
kg
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models