??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XYEEG - Dovetail XY-Axis Stages - Hexagon Key Adjustment Type
Bill of material
XYEEG25
Part No.
Material of Body
Low Cadmium Brass
Material of Feed Knob
Aluminum
Surface Treatment
Black Fluororesin Treatment
No.
Stage Face
mm
Travel Distance
mm
Travel per Rotation
0.5 mm
Minimum Reading (Vernier Scale Indication)
0.1 mm/Scale
Allowable Load
N{kgf}
Moment Accuracy - Straightness
30 microns
Tare
kg
Accessories (Type M-L)
Previews
3D
Dimension
2D
Download CAD models