??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XYC31 - Economy type, vacuum joint, external thread, press bending joint
Bill of material
XYC31-D2-M5
Code
XYC31
Types of
External thread, press bending joint
Body material
yellow metal
Thread material
yellow metal
Gasket material
NBR
surface treatment
nickelage
D
mm
Nominal model
R
M5 mm
H
8 mm
A
3.0 mm
B
11.5 mm
E
12.2 mm
P
6.0 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models