??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XYC21 - Economical type, vacuum connector, external thread, press fitting
Bill of material
XYC21-D2-M3
Code
XYC21
Types of
External thread, pressing straight head
Body material
yellow metal
Thread material
yellow metal
Gasket material
NBR
surface treatment
nickelage
D
mm
Nominal model
R
M3 mm
A
3.0 mm
B
15.2 mm
P
6.0 mm
S
7 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models