??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XYC01 - Economy type, vacuum connector, external thread, straight connector
Bill of material
XYC01-D2-M3
Code
XYC01
Types of
Male thread, straight joint
Body material
yellow metal
Thread material
yellow metal
Gasket material
NBR
surface treatment
nickelage
D
mm
Nominal model
R
M3 mm
A
2.5 mm
B
10.0 mm
C
5 mm
S
5 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models