XYC-40
SMC
bp3_vacuum_equipment
High Vacuum Valve
XM/XY Stainless Steel High Vacuum Angle/In-line Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xm_xy/xyc_asmtab.prj},{NB=XYC-40(0)},{SIZEVIS=(40) 40},{TYPE=},{DIRECTION=},{TEMP=},{AUTOSWITCH=},{LEN=},{SWITCH=},{SEAL=},{SEAL2=},{THREAD=0},{PPATH=xyc/assembly/xyc_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
XYC - In-line Valve/Double Acting/Bellows Seal
Bill of material
XYC-40
Flange size
(40) 40
(40) 40
Flange type
(-) KF (NW)
(-) KF (NW)
Pilot port direction
(-) Rear flange surface
(K) Left flange surface
(M) Right flange surface
(-) Rear flange surface
(K) Left flange surface
(M) Right flange surface
Temperature specifications
(-) 5 to 60°C
(H0) 5 to 150°C
(-) 5 to 60°C
(H0) 5 to 150°C
Auto switch type
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
Lead wire length for switch
(-) N/A
(-) N/A
Number of auto switches/Detecting position
(-) Without auto switch
(-) Without auto switch
Seal material
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
Part numbers indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성