XYA-40
SMC
bp3_vacuum_equipment
High Vacuum Valve
XM/XY Stainless Steel High Vacuum Angle/In-line Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xm_xy/xya_asmtab.prj},{NB=XYA-40(0)},{SIZEVIS=(40) 40},{TYPE=},{DIRECTION=},{TEMP=},{AUTOSWITCH=},{LEN=},{SWITCH=},{SEAL=},{SEAL2=},{THREAD=0},{PPATH=xya/assembly/xya_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
XYA - In-line Valve/Normally Closed/Bellows Seal
Bill of material
XYA-40
Flange size
(40) 40
(40) 40
Flange type
(-) KF (NW)
(-) KF (NW)
Indicator/Pilot port direction
(-) Rear flange side without indicator
(A) Rear flange side with indicator
(F) Left flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(M) Right flange surface without indicator
(-) Rear flange side without indicator
(A) Rear flange side with indicator
(F) Left flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(M) Right flange surface without indicator
Temperature specifications
(-) 5 to 60°C
(H0) 5 to 150°C
(-) 5 to 60°C
(H0) 5 to 150°C
Auto switch type
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
Lead wire length for switch
(-) N/A
(-) N/A
Number of auto switches/Detecting position
(-) Without auto switch
(-) Without auto switch
Seal material
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
Part numbers indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성