??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Jacob
Description
xxxx RPg - Reduction Pg
Bill of material
1613
Article No.
Thread
mm
Thread
mm
Length of Thread
mm
Height
mm
Outer diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models