??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 36
HELP_VARIABLE
Company
Jacob
Description
xxxx PA RPg - Reduction PG
Bill of material
2111 PA
Article No.
Design
Thread
Thread
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
PA6 GF30
Color
Packaging Unit
PCS
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Wymiar
2D
Pobierz modele CAD