??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Sati
Description
XXH 400 - 1” 1/4 (31,750 mm) - Timing belt pulleys
Bill of material
XXH4026
Material
Flange
Code
Code
Type
Flange code
Number of teeth
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
120.7 mm
L
140 mm
Stock bore
Weight
kg
Previews
3D
Dimension
2D
Download CAD models