??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
XWGCL - X-Axis Stages Stroke Selectable Type Square Clamp Reinforced Type Dovetail Groove
Bill of material
XWGCL60
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodize
No.
Stage
mm
Travel Distance
mm
Travel per rotation
18 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load - Horizontal
N
Allowable Load - Vertical
Moment Accuracy - Straightness
Moment Accuracy - Parallelism
30
Weight
kg
Previews
3D
Dimension
2D
Download CAD models