??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XUE01_02 - Oil seal with auxiliary lip
Bill of material
XUE01-d10-D18-C4
Code
Type
With Auxiliary Lip Type/Peripheral Rubber Type
Oil Seal Material
Oil Seal Hardness (Shore)
HS70±5
Metal Ring
SPCC
Spring
SW-B
Color
Use
Shaft Rotation
Use Temperature Range
Use Pressure Range
0~0.03MPa
Line Speed
10m/s以内
d
mm
d pool
10,12,14,15,16,17,18,20,25,28,30,35,40,45,50 mm
D
mm
C
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models