??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTC41 - O-ring · P series
Bill of material
XTC41-25
Code
XTC41
Material
Fluororesin
Hardness
-
Color
White
Temperature
-10-200
Use
High Pressure Resistant
Specifications
Nominal Number
d2
mm
d2 Tolerance Class
+0.03/-0.05
d1
mm
d1 Tolerance Class
D
mm
D Tolerance
c
1.25 mm
c Tolerance Level
+0.1/-0.1
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models