??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB60 - XT Bushings
Bill of material
226884
Bush Number
XTB60
Part Number
Bore
Inch
Flange Thickness
1-1/8 Inch
B
8.625 Inch
OD
11-15/16 Inch
Keyseat Width
Scribe Height
Length Through Bore
4-1/8 Inch
Bolt Circle
9-7/8 Inch
Number of Bolts
4 Inch
Bolt Size
7/8-9NC x 2-1/2" Inch
Approx. Weight
42.8 lbs
Previews
3D
Dimension
2D
Download CAD models