??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB50 - XT Bushings
Bill of material
226880
Bush Number
XTB50
Part Number
Bore
Inch
Flange Thickness
1 Inch
B
7.250 Inch
OD
10-1/8 Inch
Keyseat Width
Scribe Height
Length Through Bore
3.750 Inch
Bolt Circle
8-5/16 Inch
Number of Bolts
4 Inch
Bolt Size
3/4-10NC x 2-1/2" Inch
Approx. Weight
27.8 lbs
Previews
3D
Dimension
2D
Download CAD models