??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB45 - XT Bushings
Bill of material
226877
Bush Number
XTB45
Part Number
Bore
Inch
Flange Thickness
15/16 Inch
B
5.938 Inch
OD
8 Inch
Keyseat Width
Scribe Height
Length Through Bore
3.313 Inch
Bolt Circle
6-7/8 Inch
Number of Bolts
4 Inch
Bolt Size
5/8-11NC x 2-1/4" Inch
Approx. Weight
14.8 lbs
Previews
3D
Dimension
2D
Download CAD models