??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB120 - XT Bushings
Bill of material
226900
Bush Number
XTB120
Part Number
Bore
Inch
Flange Thickness
1-3/4 Inch
B
16.188 Inch
OD
20-5/8 Inch
Keyseat Width
Scribe Height
Length Through Bore
7.063 Inch
Bolt Circle
18-3/16 Inch
Number of Bolts
8 Inch
Bolt Size
1-1/8-7NC x 3-1/2" Inch
Approx. Weight
216 lbs
Previews
3D
Dimension
2D
Download CAD models