??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
XT661-xE-X322 - Non-contact Gripper / Bernoulli Type
Bill of material
XT661-120E-X322
Body Size
mm
Accessory
P
Rc 1/8
PN
9.728 mm
PL
0 mm
M
M5 x 0.8
MN
5 mm
MD
0.8 mm
ML
7 mm
C
72 mm
H
mm
D
0 mm
L
mm
A
mm
B
mm
AB
mm
Previews
3D
Dimension
2D
Download CAD models