??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XSTL - Standard Precision X-Axis Crossed Roller - High Allowable Load - Micrometer Head
Bill of material
XSTL40
Part Number
XSTL40
A
40 mm
(B)
27 mm
E
8 mm
F
19 mm
(J)
15 mm
K
20 mm
D
13 mm
G
13 mm
T
20 mm
P
10 mm
Q
15 mm
X
32 mm
d1
3.3 mm
d2
6.5 mm
l
4.5 mm
Position of Micrometer Head and Feed Screw
Previews
3D
2D
Download CAD models