??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XSTBG - Standard Precision X-Axis Crossed Roller - High Allowable Load - Feed Screw (Lead 1.0)
Bill of material
XSTBG40
Part Number
A
mm
(B)
mm
E
8 mm
F
19 mm
(J)
15 mm
K
mm
D
13 mm
G
13 mm
T
20 mm
P
10 mm
Q
15 mm
X
mm
d1
mm
d2
mm
l
mm
Position of Micrometer Head and Feed Screw
Previews
3D
2D
Download CAD models