??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XSSLC - Dovetail Groove Multi-Mount Stages - Feed Screw Slim Thin Type
Bill of material
XSSLC40
Part Number
XSSLC40
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
40
Stage
24.8x42 mm
Travel Distance
+/-12 mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/Scale
Allowable Load - Horizontal
19.6 N
Allowable Load - Vertical
9.8 N
Moment Accuracy - Straightness
30 microns
Moment Accuracy - Parallelism
30 microns
Weight
0.08 kg
Accessories (Type M-L)
SCB4-6 (4 Pcs.)
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models