??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XSSL - Dovetail Groove Multi-Mount Stages - Feed Screw Slim Type
Bill of material
XSSL40
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
Stage
mm
Travel Distance
mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/Scale
L
mm
E
mm
Allowable Load - Horizontal
N
Allowable Load - Vertical
N
Moment Accuracy - Straightness
microns
Moment Accuracy - Parallelism
30 microns
Weight
kg
Accessories (Type M-L)
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models