??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XSLCL - X-Axis Stages Feed Screw Type (Lead 4.2mm) Clamp Reinforced Type Rectangle Dovetail Groove
Bill of material
XSLCL60
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodize
A
mm
Stage
mm
Travel Distance
mm
L
mm
E
mm
F
mm
Travel per rotation
4.2 mm
Minimum Reading (Vernier Scale)
0.1 mm/Scale
Allowable Load - Horizontal
39.2 N
Allowable Load - Vertical
19.6 mm
Moment Accuracy - Straightness
30 microns
Moment Accuracy - Parallelism
30 microns
Weight
kg
Accessories(4psc.) - Type M-L
SCB4-8
Position of Feed Knob
Previews
3D
Dimension
2D
Download CAD models