??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
XSCG - [High Precision] Linear Ball Guides X-Axis Selectable Feed Mechanism Feed Screws
Bill of material
XSCG50
Part Number
Material of Main Body
440C Stainless Steel
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Ball
440C Stainless Steel
Hardness of Ball
58HRC~
Material of Spring
304 Stainless Steel-WPB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
Material of Tip Holder
303 Stainless Steel
Pitch Selection
A
mm
Stage
mm
Allowable Load - Horizontal
N*m
Allowable Load - Vertical
N*m
Moment Accuracy - Straightness
microns
Moment Accuracy - Parallelism
microns
Moment Accuracy - Pitching
s
Moment Accuracy - Yawing
s
Allowable Moment Load - Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Moment Rigidity - Pitching
s/N*cm
Moment Rigidity - Yawing
s/N*cm
Moment Rigidity - Rolling
s/N*cm
Parallelism
microns
Weight
kg
B
mm
Travel Distance
mm
E
mm
F
0.0 mm
J
mm
K
mm
D
mm
G
mm
T
mm
T1
mm
P
mm
Q
mm
X
mm
d1
mm
d2
mm
l
mm
Accessories(4psc.) - Type M-L
Position of Feed Screw
Reinforced Clamp
Previews
3D
Dimension
2D
Download CAD models